Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
GT-ZK/SUB/LZK - Swivel castor
Bill of material
GT 127 ZK
ORDERNO
Article-number
GT 127 ZK
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
480 kg
H
Overall height H
165 mm
TP
Dimension of top plate
138x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10 mm
SR
Swivel radius
114.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices